IESNA:LM-63-2002
[TEST]P955757
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-840-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]46647
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
6898 7653.3 8320.2 8807.5 8901.9 8372 7753.8 7382.2 7330.4 7647.2
8274.5 9042 9885.6 11125.1 12188 12885.4 13665 14606.1 15711.6 16747
17627.2 18230.2 18093.1 17657.6 16375.5 13662 10229.7 6873.6 3934.7 2204.9
1474 1005 435.5 225.4 79.2 0 0
6898 7610.6 8292.8 8774 8883.6 8375 7756.8 7367 7303 7604.5
8207.5 8947.6 9769.9 10857.1 12038.7 12681.3 13464 14344.1 15464.9 16460.7
17334.8 17971.3 17861.7 17395.7 16284.1 13741.1 10503.8 7092.9 4004.8 2180.6
1477.1 1038.5 438.5 255.8 94.4 15.2 0
6898 7616.7 8268.4 8786.2 8962.8 8573 7948.7 7494.9 7370 7568
8088.8 8719.2 9541.4 10458.1 11636.7 12328 12995 13789.9 14828.4 15775.5
16707.4 17234.3 17213 16585.6 15790.7 13738.1 10854 7330.4 4336.7 2619.1
1802.9 1324.8 874 557.3 344.1 134 0
6898 7543.6 8186.2 8703.9 8993.3 8810.5 8253.2 7744.6 7494.9 7574.1
7936.5 8490.8 9109 9797.3 10814.4 11709.8 12413.3 13162.5 14036.6 15053.7
15936.9 16710.5 17176.4 17142.9 17079 17213 16007 13132 8201.4 3892.1
2454.6 1897.3 1361.3 880.1 432.5 106.6 0
6898 7491.8 8079.6 8618.7 8993.3 9121.2 8761.8 8277.6 7875.6 7735.5
7903 8295.8 8798.4 9386.1 9970.9 10878.4 11932.1 12660 13595 14563.4
15605 16485.1 17161.2 17682 17901.2 18297.2 18827.1 17249.5 13296.5 7430.9
2896.2 1340 904.5 569.5 286.3 36.5 0
6898 7437 7945.6 8469.4 8898.9 9209.5 9270.4 8993.3 8646.1 8356.8
8295.8 8466.4 8847.1 9258.2 9803.4 10363.7 11326.1 12593 13476.2 14188.8
15114.6 16238.4 17420.1 18473.8 19506.2 20681.8 22780.1 24985 24375.9 20873.6
14612.1 7129.4 2268.9 794.9 283.2 33.5 0
6898 7330.4 7765.9 8222.8 8658.3 9048.1 9398.3 9611.5 9635.9 9574.9
9532.3 9620.6 9830.8 10147.5 10564.7 11122 11825.5 12745.3 13902.6 15132.9
16342 17758.1 19451.4 21284.8 23380 25283.5 27558.4 31337.8 37492.7 39648.9
34167.1 22603.4 11719 5536.7 1927.8 228.4 0
6898 7315.2 7702 8104 8539.5 8920.2 9316.1 9666.3 9894.7 10022.6
10162.7 10385 10677.4 11049 11572.8 12215.4 12955.4 13878.2 14953.2 16223.2
17639.3 19140.8 20843.2 22856.2 24878.4 26925 29145.1 32187.5 37800.3 42648.7
39545.4 27701.6 14840.6 6483.8 1964.3 191.9 0
6898 7239.1 7561.9 7918.2 8268.4 8652.2 9038.9 9440.9 9855.1 10281.5
10677.4 11125.1 11697.6 12407.2 13390.9 14432.5 15574.5 16747 18053.5 19533.6
21001.5 22463.4 23952.6 25585 27351.3 29078.1 30832.3 32933.7 36067.5 38872.3
37191.2 30110.5 18884.9 7924.3 1678.1 152.3 0
6898 7105.1 7330.4 7564.9 7817.7 8085.7 8375 8694.8 9057.2 9492.7
10050 10698.7 11432.7 12410.3 13704.6 15178.6 16692.2 18336.7 20139.7 22024.8
23940.4 25694.6 27354.4 28919.7 30296.3 31621.1 33162.1 34870.6 36975 36941.5
32757 25295.6 14204.1 4169.2 627.4 88.3 0
6898 6968 7062.4 7159.9 7260.4 7388.3 7537.5 7702 7890.8 8149.7
8490.8 8886.7 9383.1 10101.8 11106.8 12346.3 13762.5 15236.5 16725.7 18132.7
19417.9 20687.8 21951.7 23169.9 24251 25213.4 26191 27290.4 28091.4 26303.7
21491.9 14837.5 5877.7 1206 332 109.6 0
6898 6904.1 6913.2 6940.6 6977.2 7007.6 7059.4 7111.2 7169 7254.3
7376.1 7504 7647.2 7906 8298.9 8758.8 9419.6 10217.5 11207.3 12270.2
13345.2 14408.1 15486.2 16494.2 17386.6 18181.4 18854.5 19521.4 19606.7 17453.6
13951.3 9641.9 3861.7 770.5 198 60.9 0
6898 6821.8 6776.2 6709.2 6636.1 6559.9 6459.4 6362 6221.9 6045.2
5856.4 5588.4 5344.8 5186.4 5149.9 5226 5542.7 6106.2 6824.9 7561.9
8216.7 8737.4 9194.3 9596.3 9894.7 10040.9 9891.7 9209.5 7775.1 5594.5
3429.2 1793.8 682.2 179.7 39.6 0 0
6898 6687.8 6435.1 6151.8 5832.1 5430.1 4994.6 4507.3 4013.9 3581.5
3231.2 2948 2725.7 2567.3 2457.7 2351.1 2268.9 2247.6 2345 2613
2929.7 3136.8 3149 2969.3 2670.9 2262.8 1836.4 1388.7 971.5 590.8
347.2 204 109.6 36.5 9.1 0 0
6898 6523.4 6072.7 5548.8 4909.3 4248.4 3633.2 3152.1 2789.6 2482.1
2198.8 1936.9 1742 1650.6 1605 1544.1 1498.4 1455.7 1400.9 1352.2
1315.6 1254.7 1163.4 1041.5 904.5 764.4 633.5 533 447.7 365.5
274.1 176.6 82.2 21.3 6.1 0 0
6898 6331.5 5670.7 4878.8 4077.9 3365.2 2884.1 2530.8 2204.9 1933.9
1763.3 1662.8 1577.6 1501.4 1428.3 1358.3 1288.2 1203 1108.5 1026.3
968.5 910.6 855.8 779.6 712.6 630.4 560.4 487.3 405 316.7
210.1 124.9 57.9 21.3 6.1 0 0
6898 6228 5375.2 4382.4 3481 2899.3 2503.4 2156.2 1915.6 1799.9
1705.5 1601.9 1498.4 1404 1318.7 1236.5 1139 1035.5 935 852.7
785.7 718.7 676.1 636.5 584.7 523.8 456.8 383.7 295.4 210.1
149.2 88.3 39.6 9.1 0 0 0
6898 6078.7 5046.3 3928.7 3103.3 2613 2232.3 1991.7 1873 1778.6
1684.1 1565.4 1449.6 1337 1224.3 1111.6 998.9 895.4 813.1 749.2
700.5 657.8 615.2 557.3 499.5 444.6 380.7 313.7 252.8 201
149.2 97.5 33.5 0 0 0 0
6898 5987.4 4814.9 3642.4 2920.6 2460.7 2119.6 1973.5 1885.1 1787.7
1684.1 1565.4 1437.5 1303.5 1172.5 1044.6 931.9 846.6 785.7 724.8
670 612.1 563.4 514.7 466 408.1 344.1 280.2 231.5 182.7
131 79.2 18.3 0 0 0 0
6898 5905.2 4638.2 3481 2847.5 2396.8 2101.4 1997.8 1897.3 1796.8
1696.3 1580.6 1455.7 1321.7 1187.7 1069 971.5 877.1 794.9 718.7
654.8 584.7 529.9 478.1 420.3 347.2 277.1 231.5 188.8 140.1
94.4 45.7 9.1 0 0 0 0
6898 5908.2 4595.6 3438.3 2792.7 2357.2 2107.5 2022.2 1940 1839.5
1735.9 1626.3 1513.6 1388.7 1257.8 1132.9 1026.3 928.9 846.6 767.5
685.2 600 529.9 466 395.9 316.7 240.6 201 161.4 121.8
79.2 36.5 6.1 0 0 0 0
6898 5975.2 4659.6 3481 2826.2 2378.5 2116.6 2031.3 1952.1 1851.6
1751.1 1644.6 1528.8 1407 1279.1 1151.2 1035.5 938 871 797.9
697.4 612.1 536 469 389.8 313.7 240.6 201 158.4 118.8
79.2 36.5 9.1 0 0 0 0
